Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys F
Schneider Electric DR2SC1200 Image

DR2SC1200

Green premium brand logo
Schneider Electric DR2SC1200 Image
DR2SC1200
Green premium brand logo

TeSys B & F - economy resistor - 1200 Ohm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    device short name
    DR2S
    product or component type
    Economy resistor
    product compatibility
    LC1B
    LC1F400
    resistance
    1200 Ohm
    Packing Units
    Package 1 Weight
    0.030 kg
    Package 1 Height
    0.200 dm
    Package 1 width
    0.900 dm
    Package 1 Length
    0.150 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B9 high power contactors TeSys F,V, FG, CR1F (Version 8.0)
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    prp.document.label.format pdf
    Size 11.2 MB
    Date 7/22/20
    Description
    Contactors for AC-3, AC-1 application, reversing AC-3 pre-cabled, changeover AC-1 precabled : TeSys FVacuum contactors : TeSys VShockproof contactors : TeSys FGMagnetic latching contactors : TeSys CR1FCoils, accessories
    TeSys catalogue - 2020 - chapter B10 Bar mounted contactors TeSys B (Version 7.0)
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    prp.document.label.format pdf
    Size 8.6 MB
    Date 7/22/20
    Description
    Contactors with pre-defined composition : TeSys BContactors with variable composition : TeSys CV1B, CV3B, order formContactors for heating applications 3000 V : TeSys B
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DR2SC1200 : DR2SC1200_ROHS_CHINA_DECLARATION
    Description
    DR2SC1200_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/27/20
    Description
    DR2SC1200_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DR2SC1200 : DR2SC1200_ROHS_DECLARATION
    Description
    DR2SC1200_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/27/20
    Description
    DR2SC1200_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DR2SC1200 : TeSys B & F - economy resistor - 1200 Ohm
    Description
    TeSys B & F - economy resistor - 1200 Ohm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/27/20
    Description
    TeSys B & F - economy resistor - 1200 Ohm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.