Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Linergy TR Cable ends
Schneider Electric DZ5CA352D Image

DZ5CA352D

Green premium brand logo
Schneider Electric DZ5CA352D Image
DZ5CA352D
Green premium brand logo

INSULATECABLEEND 35 DIN

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Medium
    standards
    DIN 46228-4
    type of packing
    Bag
    quantity per set
    Set of 20
    cable cross section
    35 mm²
    Complementary
    cable end type
    Single conductor
    additional information
    For additional marker tag holder
    colour
    Red
    bezel material
    Halogen-free plastic
    tube material
    Copper conforming to ISO 1337
    number of cables
    1
    AWG gauge
    AWG 2
    bezel size
    Ø 13.5 mm
    tube diameter
    8.7 mm
    length
    30 mm
    tube length
    16 mm
    CAD overall depth
    30 mm
    net weight
    0.054 kg
    Environment
    ambient air temperature for operation
    -20…105 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 15.1 MB
    Date 2/27/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    INSULATECABLEEND 35 DIN
    Description
    INSULATECABLEEND 35 DIN
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    INSULATECABLEEND 35 DIN
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 64.4 KB
    Date 9/6/11
    Size pdf
    Size 91 KB
    Date 9/6/11
    Size pdf
    Size 110.7 KB
    Date 9/6/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    INSULATECABLEEND 35 DIN
    Description
    INSULATECABLEEND 35 DIN
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    INSULATECABLEEND 35 DIN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    INSULATECABLEEND 35 DIN
    Description
    INSULATECABLEEND 35 DIN
    Size pdf
    Size 195.3 KB
    Date 12/11/19
    Description
    INSULATECABLEEND 35 DIN
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /