Welcome to the Schneider Electric corporate Website

Select your location

View all   Linergy TR Cable ends
Schneider Electric DZ5CE007L6 Image

DZ5CE007L6

Green premium brand logo
Schneider Electric DZ5CE007L6 Image
DZ5CE007L6
Green premium brand logo

INSULATED CABLEEND0,75LG6

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Short
    standards
    NF C 63-023
    type of packing
    String of bags
    quantity per set
    10 sets of 100
    cable cross section
    0.75 mm²
    Complementary
    cable end type
    Single conductor
    additional information
    Without marker tag holder
    colour
    Blue
    bezel material
    Halogen-free plastic
    tube material
    Copper conforming to ISO 1337
    number of cables
    1
    AWG gauge
    AWG 20
    bezel size
    Ø 3.3 mm
    tube diameter
    1.5 mm
    length
    12 mm
    tube length
    6 mm
    net weight
    0.095 kg
    Environment
    product certifications
    UL
    ambient air temperature for operation
    -20…105 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English5
    • French1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 15.1 MB
    Date 2/27/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    DZ5CE007L6 : DZ5CE007L6_ROHS_CHINA_DECLARATION
    Description
    DZ5CE007L6_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    DZ5CE007L6_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 64.4 KB
    Date 9/6/11
    prp.document.label.format pdf
    Size 91 KB
    Date 9/6/11
    prp.document.label.format pdf
    Size 110.7 KB
    Date 9/6/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DZ5CE007L6 : DZ5CE007L6_ROHS_DECLARATION
    Description
    DZ5CE007L6_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    DZ5CE007L6_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    DZ5CE007L6 : DZ5CE007L6_REACH_DECLARATION
    Description
    DZ5CE007L6_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    DZ5CE007L6_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /