Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NEO
Schneider Electric E3031DFSG10_EBGS Image
Discontinued

E3031DFSG10_EBGS

Schneider Electric E3031DFSG10_EBGS Image
Discontinued
E3031DFSG10_EBGS

10A Fused Connection Unit with Double Pole Switch and Blue LED, Grey Silver

Show more characteristics
E3031DFSG10_EBGS  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Neo
    product or component type
    Fused connection unit
    switch function
    1-pole
    bulb type
    LED, red
    colour tint
    Grey silver
    standards
    BS 5733
    Complementary
    wiring device mounting
    Surface
    Flush
    rated current
    10 A at 250 V AC 50 Hz
    contacts material
    Brass
    Phosphor bronze
    load type
    Resistive
    protection type
    Fuse
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    number of cables
    2 x 4 mm² input
    1 x 1.5 mm² output
    1 x 2.5 mm² output
    3 x 0.5…1.5 mm² output
    3 x 2.5 mm² input
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    8 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /