Welcome to the Schneider Electric corporate Website

Select your location

View all   NEO
Schneider Electric E3031DFSG_WW_G19 Image
Discontinued

E3031DFSG_WW_G19

Green premium brand logo
Schneider Electric E3031DFSG_WW_G19 Image
Discontinued
E3031DFSG_WW_G19
Green premium brand logo

13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Neo
    product or component type
    Fused connection unit
    switch function
    2-pole
    colour tint
    White
    standards
    BS 1362-4
    Complementary
    wiring device mounting
    Surface
    Flush
    rated current
    13 A at 250 V AC 50 Hz
    contacts material
    Phosphor bronze
    Brass
    load type
    Resistive
    protection type
    Fuse
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    number of cables
    2 x 4 mm² input
    1 x 1.5 mm² output
    1 x 2.5 mm² output
    3 x 0.5…1.5 mm² output
    3 x 2.5 mm² input
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    8 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E3031DFSG_WW_G19 : 13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE
    Description
    13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E3031DFSG_WW_G19 : 13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE
    Description
    13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E3031DFSG_WW_G19 : 13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE
    Description
    13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    13A FUSED CONNECTION UNIT W. DOUBLE POLE SWITCH, WHITE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /