Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NEO
Schneider Electric E3031H1PR_WW_G19 Image

E3031H1PR_WW_G19

Schneider Electric E3031H1PR_WW_G19 Image
E3031H1PR_WW_G19

1 Gang 1 Way Horizontal Push button Switch, White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Neo
    product or component type
    Control switch
    wiring device mounting
    Surface
    Flush
    switch function
    Momentary
    switch application
    Switch
    bulb type
    Fluorescent (white)
    colour tint
    White
    Complementary
    rated current
    100 mA at 24 V DC
    number of gangs
    1 gang horizontal
    material
    Brass: terminals
    Polycarbonate: plastic part
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1 Gang 1 Way Horizontal Push button Switch, White
    Description
    1 Gang 1 Way Horizontal Push button Switch, White
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    1 Gang 1 Way Horizontal Push button Switch, White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /