Welcome to the Schneider Electric corporate Website

Select your location

View all   NEO
Schneider Electric E3031TVF_GS Image

E3031TVF_GS

Schneider Electric E3031TVF_GS Image
E3031TVF_GS

1 Gang F-Connecting TV Outlet, Grey Silver

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Neo C-Metro
    product or component type
    TV socket
    socket number
    1
    colour tint
    Grey silver
    Complementary
    wiring device mounting
    Flush
    Surface
    TV connector
    F connectors
    material
    Brass: metal parts
    Polycarbonate: plastic part
    Steel: metal parts
    connections - terminals
    Screw terminals
    width
    87 mm
    height
    87 mm
    depth
    8 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E3031TVF_GS : 1 Gang F-Connecting TV Outlet, Grey Silver
    Description
    1 Gang F-Connecting TV Outlet, Grey Silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    1 Gang F-Connecting TV Outlet, Grey Silver
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E3031TVF_GS : 1 Gang F-Connecting TV Outlet, Grey Silver
    Description
    1 Gang F-Connecting TV Outlet, Grey Silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    1 Gang F-Connecting TV Outlet, Grey Silver
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E3031TVF_GS : 1 Gang F-Connecting TV Outlet, Grey Silver
    Description
    1 Gang F-Connecting TV Outlet, Grey Silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    1 Gang F-Connecting TV Outlet, Grey Silver
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /