Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NEO
Schneider Electric E3031VBPD_GS_G19 Image
Discontinued

E3031VBPD_GS_G19

Schneider Electric E3031VBPD_GS_G19 Image
Discontinued
E3031VBPD_GS_G19

4A 250V BELL PUSH SWITCH W. ILLUMINATED "DND" (DND) SYMBOL, GREY SILVER

Show more characteristics
E3031VBPD_GS_G19  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Neo
    product or component type
    Control switch
    wiring device mounting
    Surface
    Flush
    switch function
    Momentary
    switch application
    Bell
    load type
    Resistive
    Inductive
    colour tint
    Grey silver
    Complementary
    rated current
    4 A at 250 V AC 50/60 Hz
    number of gangs
    1 gang vertical
    material
    Polycarbonate: plastic part
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    GB 16915.1
    EN 60669-1
    IEC 60669-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /