Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NEO
Schneider Electric E3034H1_FGGS_G19 Image
To be discontinued

E3034H1_FGGS_G19

Green premium brand logo
Schneider Electric E3034H1_FGGS_G19 Image
To be discontinued
E3034H1_FGGS_G19
Green premium brand logo

10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Neo
    product or component type
    Control switch
    wiring device mounting
    Flush
    Surface
    switch function
    1-way
    switch application
    Switch
    load type
    Inductive
    Fluorescent lamp
    Incandescent lamp
    Resistive
    bulb type
    Fluorescent (green)
    colour tint
    Grey silver
    Complementary
    rated current
    10 A at 250 V AC 50/60 Hz
    number of gangs
    4 gangs horizontal
    material
    Brass: metal parts
    Polycarbonate: plastic part
    Steel: metal parts
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23.5 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    IEC 60669-1
    EN 60669-1
    GB 16915.1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER
    Description
    10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER
    Description
    10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER
    Description
    10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    10A 4 GANG 1 WAY SWITCH W. FLUORES, GREY SILVER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /