Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NEO
Schneider Electric E3034H2_EBGS_G19 Image
To be discontinued

E3034H2_EBGS_G19

Green premium brand logo
Schneider Electric E3034H2_EBGS_G19 Image
To be discontinued
E3034H2_EBGS_G19
Green premium brand logo

10A 4 GANG 2 WAY SWITCH W. LED, GREY SILVER

Show more characteristics
Commercial status
To be discontinued on 30 September 2020
End-of-service soon on 31 October 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Neo
    product or component type
    Control switch
    wiring device mounting
    Flush
    Surface
    switch function
    2-way
    switch application
    Switch
    load type
    Fluorescent lamp
    Incandescent lamp
    Inductive
    Resistive
    bulb type
    LED (blue)
    colour tint
    Grey silver
    Complementary
    rated current
    10 A at 250 V AC 50/60 Hz
    number of gangs
    4 gangs horizontal
    material
    Brass: metal parts
    Polycarbonate: plastic part
    Steel: metal parts
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    embedding depth
    23.5 mm
    depth
    36 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    standards
    GB 16915.1
    IEC 60669-1
    EN 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E3034H2_EBGS_G19 : 10A 4 GANG 2 WAY SWITCH W. LED, GREY SILVER
    Description
    10A 4 GANG 2 WAY SWITCH W. LED, GREY SILVER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    10A 4 GANG 2 WAY SWITCH W. LED, GREY SILVER
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E3034H2_EBGS_G19 : 10A 4 GANG 2 WAY SWITCH W. LED, GREY SILVER
    Description
    10A 4 GANG 2 WAY SWITCH W. LED, GREY SILVER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/11/20
    Description
    10A 4 GANG 2 WAY SWITCH W. LED, GREY SILVER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.