Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all NEO
Schneider Electric E3554-45_GS Image

E3554-45_GS

Schneider Electric E3554-45_GS Image
E3554-45_GS

45A Connection Unit, Grey Silver

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Neo
    product or component type
    Connection unit
    colour tint
    Grey silver
    standards
    BS 5733
    Complementary
    wiring device mounting
    Flush
    Surface
    rated current
    45 A
    number of cables
    1 x 10 mm² input
    1 x 10 mm² output
    1 x 6 mm² output (flexible)
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    8 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    Indoor use
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /