Welcome to the Schneider Electric corporate Website

Select your location

View all   Pieno
Schneider Electric E8215_5N_RD Image
Discontinued

E8215_5N_RD

Schneider Electric E8215_5N_RD Image
Discontinued
E8215_5N_RD

5A 250V 1 Gang 3 Round Pin Switched Socket with Neon, Full Red

Show more characteristics
E8215_5N_RD has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Power socket-outlet
    switch function
    Switch
    rated current
    5 A at 250 V AC 50...60 Hz
    number of gangs
    1 gang
    load type
    Resistive
    cover frame colour tint
    Red
    Complementary
    wiring device mounting
    Surface
    Flush
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    clamping connection capacity
    2 x 2.5 mm² for solid cable(s)
    width
    87 mm
    height
    87 mm
    depth
    26.8 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    BS 546
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /