Welcome to the Schneider Electric corporate Website

Select your location

View all   Pieno
Schneider Electric E8231EKT_WE Image

E8231EKT_WE

Schneider Electric E8231EKT_WE Image
E8231EKT_WE

16A 250V Electronic Key Card Switch with Time Delay, White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Pieno
    product or component type
    Electronic keycard reader
    rated current
    16 A at 220...240 V AC 50/60 Hz
    load type
    Resistive
    cover frame colour tint
    White
    Complementary
    wiring device mounting
    Surface
    Flush
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    width
    87 mm
    height
    87 mm
    depth
    9.1 mm
    Environment
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    standards
    IEC 60669-2-1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /