Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pieno
Schneider Electric E8231RJS_WE Image

E8231RJS_WE

Schneider Electric E8231RJS_WE Image
E8231RJS_WE

1 Gang Shuttered Keystone Wallplate (without module), White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Telephone socket
    range
    Pieno
    number of gangs
    1 gang
    cover frame colour tint
    White
    Complementary
    wiring device mounting
    Flush
    Surface
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    width
    87 mm
    height
    87 mm
    depth
    14.3 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    1 Gang Shuttered Keystone Wallplate (without module), White
    Description
    1 Gang Shuttered Keystone Wallplate (without module), White
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    1 Gang Shuttered Keystone Wallplate (without module), White
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    1 Gang Shuttered Keystone Wallplate (without module), White
    Description
    1 Gang Shuttered Keystone Wallplate (without module), White
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    1 Gang Shuttered Keystone Wallplate (without module), White
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    1 Gang Shuttered Keystone Wallplate (without module), White
    Description
    1 Gang Shuttered Keystone Wallplate (without module), White
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    1 Gang Shuttered Keystone Wallplate (without module), White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /