Welcome to the Schneider Electric corporate Website

Select your location

View all   Pieno
Schneider Electric E8231TVF_LS Image

E8231TVF_LS

Green premium brand logo
Schneider Electric E8231TVF_LS Image
E8231TVF_LS
Green premium brand logo

1 Gang CATV Socket 45 degree incline, F connector, Lavendar Silver

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    TV/FM/SAT socket
    TV socket type
    TV
    number of gangs
    1 gang
    cover frame colour tint
    Lavender silver
    Complementary
    wiring device mounting
    Flush
    Surface
    average impedance
    75 Ohm
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    connections - terminals
    F connection
    width
    87 mm
    height
    87 mm
    depth
    24.2 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    GY/T137-1999
    GB 17466
    IEC 60670
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8231TVF_LS : 1 Gang CATV Socket 45 degree incline, F connector, Lavendar Silver
    Description
    1 Gang CATV Socket 45 degree incline, F connector, Lavendar Silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    1 Gang CATV Socket 45 degree incline, F connector, Lavendar Silver
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8231TVF_LS : 1 Gang CATV Socket 45 degree incline, F connector, Lavendar Silver
    Description
    1 Gang CATV Socket 45 degree incline, F connector, Lavendar Silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/27/20
    Description
    1 Gang CATV Socket 45 degree incline, F connector, Lavendar Silver
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /