Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pieno
Schneider Electric E8233PRL1F_WE Image
To be discontinued

E8233PRL1F_WE

Schneider Electric E8233PRL1F_WE Image
To be discontinued
E8233PRL1F_WE

10A 250V 3 Gang Momentary Switch with Fluorsecent Locator, White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Pieno
    product or component type
    Switch
    switch application
    Switch
    load type
    Fluorescent
    Resistive
    cover frame colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    wiring device mounting
    Flush
    Surface
    switch function
    Momentary
    rated current
    10 A at 250 V AC 50 Hz
    local signalling
    Fluorescent (white)
    number of gangs
    3 gangs
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    connections - terminals
    Pillar terminals
    clamping connection capacity
    2 x 1.5 mm² for stranded cable(s)
    2 x 2.5 mm² for solid cable(s)
    embedding depth
    23 mm
    width
    87 mm
    height
    87 mm
    depth
    23 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    SS 227-1
    BS EN 60669-1
    MS IEC 60669-1
    GB 16915.1
    IEC 60669-1
    Packing Units
    Package 1 Weight
    91.000 g
    Package 1 Height
    36.000 mm
    Package 1 width
    87.000 mm
    Package 1 Length
    87.000 mm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.