Welcome to the Schneider Electric corporate Website

Select your location

View all Pieno
Schneider Electric E8234L1F_WE Image

E8234L1F_WE

Green premium brand logo
Schneider Electric E8234L1F_WE Image
E8234L1F_WE
Green premium brand logo

10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Pieno
    product or component type
    Switch
    switch application
    Switch
    load type
    Fluorescent
    Resistive
    cover frame colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    wiring device mounting
    Surface
    Flush
    switch function
    1-way
    rated current
    10 AX at 250 V AC 50 Hz
    local signalling
    Fluorescent (white)
    number of gangs
    4 gangs
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    connections - terminals
    Pillar terminals
    clamping connection capacity
    2 x 1.5 mm² for stranded cable(s)
    2 x 2.5 mm² for solid cable(s)
    embedding depth
    23 mm
    width
    87 mm
    height
    87 mm
    depth
    23 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    GB 16915.1
    SS 227-1
    MS IEC 60669-1
    IEC 60669-1
    BS EN 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8234L1F_WE : 10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White
    Description
    10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8234L1F_WE : 10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White
    Description
    10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8234L1F_WE : 10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White
    Description
    10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White
    Size pdf
    Size 195.3 KB
    Date 1/21/20
    Description
    10AX 250V 4 Gang 1 Way Switch with Fluorescent Locator, White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /