Welcome to the Schneider Electric corporate Website

Select your location

View all   Pieno
Schneider Electric E82T25DN_WE Image

E82T25DN_WE

Schneider Electric E82T25DN_WE Image
E82T25DN_WE

13A 250V Twin G DP Sw Socket with Neon and Dual Earth Terminal, White

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Power socket-outlet
    switch function
    Switch
    rated current
    13 A at 250 V AC 50 Hz
    number of gangs
    2 gangs
    load type
    Resistive
    cover frame colour tint
    White
    Complementary
    wiring device mounting
    Flush
    Surface
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    clamping connection capacity
    2 x 4 mm² for stranded cable(s)
    3 x 2.5 mm² for solid cable(s)
    width
    147 mm
    height
    87 mm
    depth
    28.5 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    MS 589-2
    SS 145-2
    BS 1363-2
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /