Welcome to the Schneider Electric corporate Website

Select your location

View all   Pieno
Schneider Electric E82T727H_LS Image

E82T727H_LS

Green premium brand logo
Schneider Electric E82T727H_LS Image
E82T727H_LS
Green premium brand logo

115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Universal shaver
    installation direction
    Horizontal
    input voltage
    240 V AC 50 Hz
    output voltage
    115 V AC 50 Hz
    transformer rated power in VA
    20 VA
    load type
    Polarised
    Non-polarised
    cover frame colour tint
    Lavender silver
    Complementary
    material
    Polycarbonate: surround
    Polycarbonate: grid plate
    width
    87 mm
    height
    147 mm
    depth
    49.7 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    standards
    IEC 61558-2-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E82T727H_LS : 115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver
    Description
    115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E82T727H_LS : 115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver
    Description
    115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E82T727H_LS : 115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver
    Description
    115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    115V/240V Universal Shaver Unit, Horizontal, Lavendar Silver
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /