Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AvatarON
Schneider Electric E8315_15_WE_G2 Image

E8315_15_WE_G2

Green premium brand logo
Schneider Electric E8315_15_WE_G2 Image
E8315_15_WE_G2
Green premium brand logo

AvatarOn - switched socket - 15 A -3P - LED - White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AvatarOn
    product or component type
    Switched socket
    device application
    Power supply
    device presentation
    Complete product
    outlet poles configuration
    3P with shutter
    colour tint
    White
    type of packing
    Flow-pack
    Complementary
    rated current
    15 A socket-outlet
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    socket number
    1
    outlet standard description
    With earthing contact
    outlet standard
    China
    pilot light
    LED
    service life in cycles
    20000 cycles
    electrical durability
    5000 cycles
    connections - terminals
    Screw terminal
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    surface finish
    Glossy
    surface treatment
    Painted mechanism cover
    device mounting
    Surface
    fixing mode
    Screw
    height
    86 mm
    width
    86 mm
    depth
    32.6 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    -5…45 °C
    ambient air temperature for storage
    -5…60 °C
    standards
    MS 1577
    SS 472
    BS 546
    product certifications
    SIRIM
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AvatarOn - switched socket - 15 A -3P - LED - White
    Description
    AvatarOn - switched socket - 15 A -3P - LED - White
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    AvatarOn - switched socket - 15 A -3P - LED - White
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AvatarOn - switched socket - 15 A -3P - LED - White
    Description
    AvatarOn - switched socket - 15 A -3P - LED - White
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    AvatarOn - switched socket - 15 A -3P - LED - White
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    AvatarOn - switched socket - 15 A -3P - LED - White
    Description
    AvatarOn - switched socket - 15 A -3P - LED - White
    Size pdf
    Size 195.3 KB
    Date 12/13/19
    Description
    AvatarOn - switched socket - 15 A -3P - LED - White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /