Welcome to the Schneider Electric corporate Website

Select your location

View all   AvatarON
Schneider Electric E8330TX_GH_G11 Image

E8330TX_GH_G11

Schneider Electric E8330TX_GH_G11 Image
E8330TX_GH_G11

AvatarOn, Blank Plate, 2 gangs, Metal Gold Hairline

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Blank plate
    number of gangs
    2 gangs
    colour tint
    Metal gold hairline
    Complementary
    material
    Polycarbonate: plastic part
    device mounting
    Surface
    Flush
    width
    147 mm
    height
    87 mm
    depth
    14.7 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /