Welcome to the Schneider Electric corporate Website

Select your location

View all AvatarON
Schneider Electric E8330TX_WD_C5 Image

E8330TX_WD_C5

Schneider Electric E8330TX_WD_C5 Image
E8330TX_WD_C5

AvatarOn, Blank Plate, 2 gangs, Dark wood

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    AvatarOn
    product or component type
    Blank plate
    number of gangs
    2 gangs
    colour tint
    Wood
    Complementary
    material
    Polycarbonate: plastic part
    device mounting
    Surface
    Flush
    width
    147 mm
    height
    87 mm
    depth
    14.7 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.9 MB
    Date 1/7/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8330TX_WD_C5 : AvatarOn, Blank Plate, 2 gangs, Dark wood
    Description
    AvatarOn, Blank Plate, 2 gangs, Dark wood
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    AvatarOn, Blank Plate, 2 gangs, Dark wood
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8330TX_WD_C5 : AvatarOn, Blank Plate, 2 gangs, Dark wood
    Description
    AvatarOn, Blank Plate, 2 gangs, Dark wood
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    AvatarOn, Blank Plate, 2 gangs, Dark wood
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /