Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AvatarON
Schneider Electric E8331BPDMW_WD_C5 Image

E8331BPDMW_WD_C5

Schneider Electric E8331BPDMW_WD_C5 Image
E8331BPDMW_WD_C5

AvatarOn, push button for doorbell, DND, PCU, PW, Wood

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AvatarOn
    product or component type
    Push-button
    device application
    Doorbell
    colour tint
    Wood
    Complementary
    device presentation
    Complete product
    number of gangs
    1 gang
    number of rocker
    1
    connections - terminals
    Brass terminal
    material
    Polycarbonate: grid plate
    Polycarbonate: base
    Polycarbonate: dolly
    Polycarbonate: frame
    Polycarbonate + GF 20 %: actuator
    marking
    DO NOT DISTURB
    Bell symbol
    device mounting
    Surface
    Flush
    width
    86 mm
    height
    86 mm
    depth
    33.5 mm
    Environment
    IP degree of protection
    IP20
    maximum ambient air temperature for operation
    35 °C
    relative humidity
    0…95 %
    standards
    GB 16915.1
  • View more View less

    Documents

    Language
    • English1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.9 MB
    Date 1/7/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /