Welcome to the Schneider Electric corporate Website

Select your location

View all   AvatarON
Schneider Electric E8331D20N_LW_G11 Image

E8331D20N_LW_G11

Green premium brand logo
Schneider Electric E8331D20N_LW_G11 Image
E8331D20N_LW_G11
Green premium brand logo

AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Switch
    device application
    Control
    load type
    Fluorescent lamps
    Incandescent lamp
    Resistive
    Serial boost load (SBL)
    Motor
    colour tint
    Light wood
    Complementary
    device presentation
    Complete product
    rated current
    20 A at 250 V AC 50/60 Hz
    switch function
    2-pole 1-way
    number of gangs
    1 gang
    number of rocker
    1
    clamping connection capacity
    3 x 2.5 mm² for stranded cable(s)
    1 x 4 mm² for stranded cable(s)
    1 x 6 mm² for stranded cable(s)
    connections - terminals
    Brass terminal
    local signalling
    On: LED indicator, LED (amber)
    material
    Polycarbonate: grid plate
    Polycarbonate: base
    Polycarbonate: dolly
    Polycarbonate: frame
    Polycarbonate + GF 20 %: actuator
    device mounting
    Flush
    width
    86 mm
    height
    86 mm
    depth
    32 mm
    Environment
    IP degree of protection
    IP20
    maximum ambient air temperature for operation
    45 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    standards
    MS IEC 60669-1
    IEC 60669-1
    BS EN 60669-1
    SS 227-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8331D20N_LW_G11 : AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331D20N_LW_G11 : AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331D20N_LW_G11 : AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    AvatarOn, switch, 20A, 2P, LED on indicator,Light Wood
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /