Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AvatarON
Schneider Electric E8331EKTID_WG Image

E8331EKTID_WG

Schneider Electric E8331EKTID_WG Image
E8331EKTID_WG

AvatarOn, card switch, 16 A, 250 V, Wine Gold

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Card switch
    device application
    Hotel
    load type
    Resistive
    colour tint
    Wine gold
    Complementary
    device presentation
    Complete product
    rated current
    16 A at 250 V AC 50 Hz
    supply voltage limits
    198…264 V AC
    network frequency
    50 Hz +/- 3 Hz
    60 Hz +/- 3 Hz
    protection type
    Overload protection (thermal)
    Overvoltage protection
    RFID technology
    Mifare-One
    RFID frequency
    13.56 MHz
    time delay range
    25...35 s
    connections - terminals
    3 brass pillar
    clamping connection capacity
    2 x 2.5 mm²
    1 x 4 mm²
    status LED
    1 LED (amber)on/off indication:
    material
    Polycarbonate: plastic part
    Zinc plated steel: terminal screw
    device mounting
    Flush
    fixing center
    60.3 mm
    fixing mode
    M4 screw fixing
    width
    86 mm
    height
    86 mm
    depth
    46.36 mm
    embedding depth
    35 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    0…60 °C
    ambient air temperature for storage
    0...60 °C
    relative humidity
    10…95 %, non-condensing (storage)
    10…95 %, non-condensing (operating)
    operating altitude
    0...2000 m
    environmental characteristic
    Oil resistant
    Dust resistant
    Salt mist
    UV resistant
    product certifications
    CE
    standards
    IEC 60669-2-1:ed. 4.1, 2009
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.