Welcome to the Schneider Electric corporate Website

Select your location

View all   AvatarON
Schneider Electric E8331ETPE3_WE Image

E8331ETPE3_WE

Schneider Electric E8331ETPE3_WE Image
E8331ETPE3_WE

AvatarOn, voice contol switch, 200 W, 3 lines, White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Switch
    device application
    Control
    device presentation
    Complete product
    load type
    Incandescent lamp - 200 W - 220...240 V AC
    LED lamp - 60 W - 220...240 V AC
    High voltage halogen lamp - 200 W - 220...240 V AC
    Low voltage halogen lamp with ferromagnetic transformer - 200 VA
    Low voltage lamps with electronic transformer - 200 VA
    Fluorescent lamp with conventional ballast - 100 VA - 220...240 V AC
    Fluorescent lamp with electronic ballast - 100 VA - 220...240 V AC
    Compact fluorescent lamp - 60 W - 220...240 V AC
    colour tint
    White (RAL 9003)
    type of packing
    Gift box
    Complementary
    [Ue] rated operational voltage
    220...240 V AC 50/60 Hz
    supply voltage limits
    198…264 V AC
    current consumption
    0.846 mA at 220...240 V AC
    protection type
    Overvoltage protection
    Overload protection
    actuator
    Push-button
    fixing mode
    By screws
    fixing center
    60.3 mm
    surface finish
    Glossy
    time delay
    60 s, tolerance +/- 10 s
    mechanical durability
    20000 cycles
    number of terminals
    3
    screwdriver shape
    Phillips combined
    clamping connection capacity
    2 x 2.5 mm² for rigid cable(s)
    2 x 2.5 mm² for stranded cable(s)
    2 x 2.5 mm² for flexible cable(s)
    wire stripping length
    12…15 mm
    connections - terminals
    Brass pillar
    local signalling
    LED (red)on/off indication:
    material
    Polycarbonate: plastic part
    Zinc plated steel: terminal screw
    device mounting
    Flush
    height
    86 mm
    width
    86 mm
    depth
    33.18 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    0…60 °C
    relative humidity
    10…95 %, non-condensing (storage)
    10…95 %, non-condensing (operating)
    operating altitude
    0...2000 m
    environmental characteristic
    Dust resistant
    Oil resistant
    Salt mist
    UV resistant
    standards
    IEC 60669-2-1:ed. 4.1, 2009
    CE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /