Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AvatarON
Schneider Electric E8331ETR60_WE Image

E8331ETR60_WE

Schneider Electric E8331ETR60_WE Image
E8331ETR60_WE

AvatarOn, voice contol time delay switch, 200 W, 3 lines, White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Time delay switch
    device application
    Control
    device presentation
    Complete product
    load type
    Incandescent lamp - 200 W - 220...240 V AC
    LED lamp - 60 W - 220...240 V AC
    High voltage halogen lamp - 200 W - 220...240 V AC
    Low voltage halogen lamp with ferromagnetic transformer - 200 VA
    Low voltage lamps with electronic transformer - 200 VA
    Fluorescent lamp with conventional ballast - 100 VA - 220...240 V AC
    Fluorescent lamp with electronic ballast - 100 VA - 220...240 V AC
    Compact fluorescent lamp - 60 W - 220...240 V AC
    colour tint
    White (RAL 9003)
    type of packing
    Gift box
    Complementary
    [Ue] rated operational voltage
    220...240 V AC
    rated voltage
    220…240 V AC
    supply voltage limits
    198…264 V AC
    current consumption
    0.851 mA at 220...240 V AC
    protection type
    Overload protection
    Overvoltage protection
    actuator
    Push-button
    fixing mode
    By screws
    fixing center
    60.3 mm
    surface finish
    Glossy
    time delay
    60 s, tolerance +/- 10 s
    mechanical durability
    20000 cycles
    number of terminals
    3
    screwdriver shape
    Phillips combined
    clamping connection capacity
    2 x 2.5 mm² for rigid cable(s)
    2 x 2.5 mm² for stranded cable(s)
    2 x 2.5 mm² for flexible cable(s)
    wire stripping length
    12…15 mm
    connections - terminals
    Brass pillar
    local signalling
    LED (red)on/off indication:
    material
    Polycarbonate: plastic part
    Zinc plated steel: terminal screw
    device mounting
    Flush
    height
    86 mm
    width
    86 mm
    depth
    33.18 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    0…60 °C
    relative humidity
    10…95 %, non-condensing (storage)
    10…95 %, non-condensing (operating)
    operating altitude
    0...2000 m
    environmental characteristic
    Dust resistant
    Oil resistant
    Salt mist
    UV resistant
    standards
    IEC 60669-2-1:ed. 4.1, 2009
    CE
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.