Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AvatarON
Schneider Electric E8331KH_WD_C5 Image

E8331KH_WD_C5

Schneider Electric E8331KH_WD_C5 Image
E8331KH_WD_C5

AvatarOn, cover plate for switch, Key holder, Wood

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Cover plate
    accessory / separate part category
    Mounting accessory
    cover type
    Key holder
    colour tint
    Wood painted
    type of packing
    Flow-pack
    Complementary
    range compatibility
    switch
    product destination
    Switch
    number of rocker
    1
    material
    PC (polycarbonate)
    surface finish
    Glossy
    surface treatment
    Untreated
    height
    86 mm
    width
    96 mm
    depth
    21 mm
    Environment
    ambient air temperature for storage
    -5…45 °C
    ambient air temperature for operation
    0…95 °C
    standards
    BS 5733
    IEC 60670
  • View more View less

    Documents

    Language
    • English1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/7/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.