Welcome to the Schneider Electric corporate Website

Select your location

View all   AvatarON
Schneider Electric E8331RD250_WG Image

E8331RD250_WG

Schneider Electric E8331RD250_WG Image
E8331RD250_WG

AvatarOn, rotary dimmer, 250 VA, Wine Gold

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Dimmer
    device presentation
    Complete product
    provided equipment
    Screws
    dimmer application
    Capacitive load
    Inductive load
    Ohmic load
    dimmer control
    Rotary push type
    load type
    Incandescent lamps - 50...250 W - 220...240 V AC
    High voltage halogen lamp - 50...250 W - 220...240 V AC
    Electronic transformer - 50...250 VA
    Dimmable LED - 50...250 VA
    colour tint
    Wine gold
    type of packing
    Carton
    quantity per set
    Set of 8
    Complementary
    [Ue] rated operational voltage
    220...240 V AC 50/60 Hz
    protection type
    Surge arrester
    Thermal fuse
    actuator
    Knob
    fixing mode
    By screws
    clamping connection capacity
    <= 2 x 2.5 mm² for flexible cable(s)
    <= 2 x 2.5 mm² for rigid cable(s)
    wire stripping length
    12 mm
    material
    Polycarbonate: plastic part
    Brass: terminals
    Steel coated with zinc chromate: terminal screw
    device mounting
    Flush
    height
    86 mm
    width
    86 mm
    embedding depth
    35 mm
    Environment
    IP degree of protection
    IP20
    ambient air temperature for operation
    0…40 °C
    ambient air temperature for storage
    0…60 °C
    relative humidity
    10…95 %
    environmental characteristic
    Oil and vapour resistant
    standards
    IEC 60669-2-1
    CE
    directives
    2011/65/EU - RoHS directive
    Offer Sustainability
    EU RoHS Directive
    Will be compliant – Date to be confirmed
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331RD250_WG : avatar On - rotary dimmer - 2 way switch - R,L,C - 250 Va - wine gold
    Description
    avatar On - rotary dimmer - 2 way switch - R,L,C - 250 Va - wine gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    avatar On - rotary dimmer - 2 way switch - R,L,C - 250 Va - wine gold
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /