Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   AvatarON
Schneider Electric E8331TB_WG_C5 Image

E8331TB_WG_C5

Schneider Electric E8331TB_WG_C5 Image
E8331TB_WG_C5

AvatarOn, fuse connection, 25A, 250V, Wine Gold

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Fused connection
    quantity per set
    Set of 1
    Complementary
    device presentation
    Complete product
    colour tint
    Wine gold
    number of gangs
    1 gang
    material
    PC (polycarbonate)
    mounting support
    Wall mounted
    rated current
    25 A at 250 V AC 50...60 Hz
    connections - terminals
    Pillar terminals
    height
    86 mm
    width
    86 mm
    depth
    38 mm
    IP degree of protection
    IP20
    Environment
    standards
    BS 5733
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/7/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331TB_WG_C5 : AvatarOn, fuse connection, 25A, 250V, Wine Gold
    Description
    AvatarOn, fuse connection, 25A, 250V, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    AvatarOn, fuse connection, 25A, 250V, Wine Gold
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8331TB_WG_C5 : AvatarOn, fuse connection, 25A, 250V, Wine Gold
    Description
    AvatarOn, fuse connection, 25A, 250V, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    AvatarOn, fuse connection, 25A, 250V, Wine Gold
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.