Welcome to the Schneider Electric corporate Website

Select your location

View all   AvatarON
Schneider Electric E8332L2_WG_C5 Image

E8332L2_WG_C5

Green premium brand logo
Schneider Electric E8332L2_WG_C5 Image
E8332L2_WG_C5
Green premium brand logo

AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Switch
    device application
    Control
    load type
    Inductive
    Resistive
    Incandescent lamp
    Fluorescent lamp
    colour tint
    Wine gold
    Complementary
    device presentation
    Complete product
    rated current
    16 AX at 250 V AC 50/60 Hz
    switch function
    1-pole 2-way
    number of gangs
    2 gangs
    number of rocker
    2
    clamping connection capacity
    3 x 2.5 mm² for solid cable(s)
    3 x 2.5 mm² for stranded cable(s)
    4 x 1.5 mm² for solid cable(s)
    4 x 1.5 mm² for stranded cable(s)
    connections - terminals
    Brass terminal
    material
    Polycarbonate: grid plate
    Polycarbonate: base
    Polycarbonate: dolly
    Polycarbonate: frame
    Polycarbonate + GF 20 %: actuator
    device mounting
    Flush
    Surface
    width
    86 mm
    height
    86 mm
    depth
    34.2 mm
    Environment
    IP degree of protection
    IP20
    maximum ambient air temperature for operation
    45 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    standards
    SS 227-1
    MS IEC 60669-1
    BS EN 60669-1
    IEC 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/7/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8332L2_WG_C5 : AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold
    Description
    AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8332L2_WG_C5 : AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold
    Description
    AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8332L2_WG_C5 : AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold
    Description
    AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    AvatarOn, 2 switches, 16AX, 250V, 2 way, Wine Gold
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /