Welcome to the Schneider Electric corporate Website

Select your location

View all   AvatarON
Schneider Electric E8333PRL1_WE_C5 Image

E8333PRL1_WE_C5

Green premium brand logo
Schneider Electric E8333PRL1_WE_C5 Image
E8333PRL1_WE_C5
Green premium brand logo

AvatarOn, 3 time delay switch, 4 A, 250 V, White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Time delay switch
    device presentation
    Complete product
    Complementary
    device mounting
    Flush
    number of gangs
    3 gangs
    number of rocker
    3
    actuator
    Rocker
    fixing mode
    Clip-in
    colour tint
    White
    surface finish
    Glossy
    [Ie] rated operational current
    Resistive: 4 A
    Inductive: 4 A
    [Ue] rated operational voltage
    250 V AC 50...60 Hz
    clamping connection capacity
    1...4 mm² for rigid cable(s)
    1...4 mm² for stranded cable(s)
    1...4 mm² for flexible cable(s)
    wire stripping length
    12 mm
    material
    PC (polycarbonate): base
    PC (polycarbonate): base cover
    PC (polycarbonate): grid plate
    PC (polycarbonate): surround
    PC (polycarbonate): dolly
    Brass: terminal cover
    height
    86 mm
    width
    86 mm
    depth
    34 mm
    embedding depth
    25 mm
    net weight
    0.11 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/7/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8333PRL1_WE_C5 : E8333PRL1_WE_C5_ROHS_CHINA_DECLARATION
    Description
    E8333PRL1_WE_C5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    E8333PRL1_WE_C5_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8333PRL1_WE_C5 : E8333PRL1_WE_C5_ROHS_DECLARATION
    Description
    E8333PRL1_WE_C5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    E8333PRL1_WE_C5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8333PRL1_WE_C5 : E8333PRL1_WE_C5_REACH_DECLARATION
    Description
    E8333PRL1_WE_C5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    E8333PRL1_WE_C5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /