Welcome to the Schneider Electric corporate Website

Select your location

View all   AvatarON
Schneider Electric E83426TS_WE_G11 Image

E83426TS_WE_G11

Schneider Electric E83426TS_WE_G11 Image
E83426TS_WE_G11

AvatarOn, socket-outlet, 16A, 2P + 3P, British BS 1363A, white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Socket-outlet
    device application
    Power supply
    device presentation
    Complete product
    load type
    No inductive load
    colour tint
    White
    outlet poles configuration
    2P + 3P
    outlet standard
    British BS 1363A
    Complementary
    rated current
    16 A at 250 V AC 50 Hz
    socket number
    2
    socket-outlet type
    Shuttered
    clamping connection capacity
    1 x 4...2 x 4 mm² for solid cable(s)
    1 x 4...2 x 4 mm² for stranded cable(s)
    1 x 2.5...3 x 2.5 mm² for solid cable(s)
    1 x 2.5...3 x 2.5 mm² for stranded cable(s)
    connections - terminals
    Folded terminal
    material
    Polycarbonate grid plate
    Polycarbonate surround
    device mounting
    Surface
    width
    86 mm
    height
    86 mm
    depth
    27.5 mm
    Environment
    IP degree of protection
    IP20
    maximum ambient air temperature for operation
    45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    standards
    IEC 60884-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /