Welcome to the Schneider Electric corporate Website

Select your location

View all   AvatarON
Schneider Electric E83426_15_WE_C5 Image

E83426_15_WE_C5

Green premium brand logo
Schneider Electric E83426_15_WE_C5 Image
E83426_15_WE_C5
Green premium brand logo

AvatarOn, socket-outlet, 15A, 3P, rnd, white

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Socket-outlet
    device application
    Power supply
    device presentation
    Complete product
    load type
    No inductive load
    colour tint
    White
    outlet poles configuration
    3P
    outlet standard
    China
    Complementary
    rated current
    15 A at 250 V AC 50 Hz
    socket number
    1
    socket-outlet type
    Shuttered
    clamping connection capacity
    1 x 4...2 x 4 mm² for solid cable(s)
    1 x 4...2 x 4 mm² for stranded cable(s)
    1 x 2.5...3 x 2.5 mm² for solid cable(s)
    1 x 2.5...3 x 2.5 mm² for stranded cable(s)
    connections - terminals
    Folded terminal
    material
    Polycarbonate grid plate
    Polycarbonate surround
    device mounting
    Surface
    width
    86 mm
    height
    86 mm
    depth
    32.6 mm
    Environment
    IP degree of protection
    IP20
    maximum ambient air temperature for operation
    45 °C
    ambient air temperature for storage
    -5…60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    standards
    BS 546
    SS 472
    MS 1577
    product certifications
    SIRIM
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/7/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E83426_15_WE_C5 : E83426_15_WE_C5_ROHS_CHINA_DECLARATION
    Description
    E83426_15_WE_C5_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    E83426_15_WE_C5_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E83426_15_WE_C5 : E83426_15_WE_C5_ROHS_DECLARATION
    Description
    E83426_15_WE_C5_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    E83426_15_WE_C5_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E83426_15_WE_C5 : E83426_15_WE_C5_REACH_DECLARATION
    Description
    E83426_15_WE_C5_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    E83426_15_WE_C5_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /