Welcome to the Schneider Electric corporate Website

Select your location

View all   AvatarON
Schneider Electric E83T426C_WD_G11 Image

E83T426C_WD_G11

Schneider Electric E83T426C_WD_G11 Image
E83T426C_WD_G11

AvatarOn, cover plate for socket-outlet, 13A, 2 x 3P, Wood

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    AvatarOn
    product or component type
    Cover plate
    accessory / separate part category
    Mounting accessory
    colour tint
    Wood painted
    type of packing
    Flow-pack
    outlet poles configuration
    2 x 3P
    outlet standard
    British BS 1363A
    Complementary
    range compatibility
    socket-outlet
    product destination
    Socket-outlet
    socket number
    2
    [In] rated current
    13 A
    material
    PC (polycarbonate)
    surface finish
    Glossy
    surface treatment
    Untreated
    height
    146 mm
    width
    86 mm
    depth
    9.7 mm
    Environment
    ambient air temperature for storage
    -5…45 °C
    ambient air temperature for operation
    0…95 °C
    standards
    IEC 60670
    BS 5733
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /