Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AvatarON
Schneider Electric E83T727V_WG_C5 Image

E83T727V_WG_C5

Green premium brand logo
Schneider Electric E83T727V_WG_C5 Image
E83T727V_WG_C5
Green premium brand logo

AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    AvatarOn
    product or component type
    Shaver socket
    installation direction
    Vertical
    input voltage
    240 V AC 50/60 Hz
    output voltage
    115 V AC 50/60 Hz
    240 V AC 50/60 Hz
    material
    Polycarbonate: grid plate
    Polycarbonate: surround
    Polycarbonate: bracket
    Brass: terminals
    colour tint
    Wine gold
    Complementary
    device mounting
    Surface
    cable cross section
    1…2.5 mm²
    rated operational power in VA
    20 VA
    connections - terminals
    Pillar terminals
    width
    86 mm
    height
    147 mm
    depth
    50 mm
    Environment
    ambient air temperature for operation
    -5…45 °C
    ambient air temperature for storage
    0…60 °C
    relative humidity
    0…95 %
    environmental characteristic
    UV resistant
    operating altitude
    2000 m
    IP degree of protection
    IP21
    standards
    IEC 61558-2-5
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.9 MB
    Date 1/7/14
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold
    Description
    AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold
    Description
    AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold
    Description
    AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    AvatarOn - 115/240V 20VA - Universal Vertical Shaver - Wine Gold
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /