" /> " />

Welcome to the Schneider Electric corporate Website

Select your location

View all   ZENcelo
Schneider Electric E8431BPDM_GA_DG Image

E8431BPDM_GA_DG

Green premium brand logo
Schneider Electric E8431BPDM_GA_DG Image
E8431BPDM_GA_DG
Green premium brand logo

1 Gang Bell Switch w/Illuminated "DoNotDisturb&PleaseCleanUp" Sym, Black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Switch
    device application
    Bell switch
    load type
    Inductive lamp
    Resistive
    colour tint
    Black
    cover frame colour tint
    Black
    Complementary
    device mounting
    Flush
    Surface
    rated current
    10 A at 250 V AC 50/60 Hz
    local signalling
    Please clean up: indicator light, neon (green)
    Do not disturb: indicator light, neon (orange)
    number of gangs
    1 gang
    material
    Brass: contact
    Polycarbonate: base
    Polycarbonate: cover
    Polycarbonate: grid plate
    Polycarbonate: surround
    connections - terminals
    Pillar terminals
    width
    87 mm
    height
    87 mm
    depth
    27.72 mm
    Environment
    ambient air temperature for operation
    -5…35 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    standards
    IEC 60669-1
    BS EN 60669-1
    GB 16915.1
    MS IEC 60669-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8431BPDM_GA_DG : E8431BPDM_GA_DG_ROHS_CHINA_DECLARATION
    Description
    E8431BPDM_GA_DG_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    E8431BPDM_GA_DG_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8431BPDM_GA_DG : E8431BPDM_GA_DG_ROHS_DECLARATION
    Description
    E8431BPDM_GA_DG_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    E8431BPDM_GA_DG_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8431BPDM_GA_DG : E8431BPDM_GA_DG_REACH_DECLARATION
    Description
    E8431BPDM_GA_DG_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/25/20
    Description
    E8431BPDM_GA_DG_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /