Welcome to the Schneider Electric corporate Website

Select your location

View all   ZENcelo
Schneider Electric E8431RJS4_GA_DG Image

E8431RJS4_GA_DG

Schneider Electric E8431RJS4_GA_DG Image
E8431RJS4_GA_DG

1 Gang Telephone Socket on Shuttered Wallplate, Black

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Telephone socket
    socket additional information
    Shuttered
    number of gangs
    1 gang
    material
    PC: housing
    Polycarbonate: plastic part
    colour tint
    Black
    Complementary
    device mounting
    Flush
    Surface
    communication network category
    Voice: 3
    rated current
    1.5 A
    contacts material
    Contact: phosphor bronze with gold plating
    IDC contact: phosphor bronze with nickel plating
    contact resistance
    1 µOhm
    insulation resistance
    >= 200 MOhm
    minimum return loss
    23 dB
    width
    87 mm
    height
    87 mm
    depth
    36 mm
    Environment
    dielectric strength
    1000 V for 60 s at 60 Hz
    AWG gauge
    AWG 26...AWG 22 (4 twisted pair cables)
    environmental characteristic
    No UV resistant
    ambient air temperature for operation
    -5…35 °C
    relative humidity
    0…95 %
    standards
    ASTMD4566-98
    TIA/EIA-568-B.2-1
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E8431RJS4_GA_DG : 1 Gang Telephone Socket on Shuttered Wallplate, Black
    Description
    1 Gang Telephone Socket on Shuttered Wallplate, Black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    1 Gang Telephone Socket on Shuttered Wallplate, Black
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E8431RJS4_GA_DG : 1 Gang Telephone Socket on Shuttered Wallplate, Black
    Description
    1 Gang Telephone Socket on Shuttered Wallplate, Black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    1 Gang Telephone Socket on Shuttered Wallplate, Black
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E8431RJS4_GA_DG : 1 Gang Telephone Socket on Shuttered Wallplate, Black
    Description
    1 Gang Telephone Socket on Shuttered Wallplate, Black
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    1 Gang Telephone Socket on Shuttered Wallplate, Black
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /