Welcome to the Schneider Electric corporate Website

Select your location

View all   ZENcelo
Schneider Electric E8432TDRJS-6_SA Image

E8432TDRJS-6_SA

Schneider Electric E8432TDRJS-6_SA Image
E8432TDRJS-6_SA

2 Gang Telephone + Data Outlet Category 6 on Shuttered Wallplate, Silver Satin

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Telephone + data socket
    socket additional information
    Shuttered
    colour tint
    Silver satin
    Complementary
    communication network category
    Voice: 3
    Data: 6
    insulation resistance
    >= 200 mOhm
    number of gangs
    2 gangs
    minimum return loss
    23 dB
    contacts material
    Contact: phosphor bronze with gold plating
    IDC contact: phosphor bronze with nickel plating
    material
    Polycarbonate plastic part
    device mounting
    Flush
    Surface
    width
    87 mm
    height
    87 mm
    depth
    36 mm
    embedding depth
    30.2 mm
    Environment
    AWG gauge
    AWG 26...AWG 22 (4 twisted pair cables)
    dielectric strength
    1000 V for 60 s at 60 Hz
    ambient air temperature for operation
    0…35 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    standards
    ASTMD4566-98
    TIA/EIA-568-B.2-1
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /