Welcome to the Schneider Electric corporate Website

Select your location

View all   ZENcelo
Schneider Electric E8432_1_R_SA_C1 Image
Discontinued

E8432_1_R_SA_C1

Schneider Electric E8432_1_R_SA_C1 Image
Discontinued
E8432_1_R_SA_C1

ZENcelo - 16AX 250V - 2 gang 1 way switch (SA)

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Switch
    switch function
    1-way
    number of gangs
    2 gangs
    Complementary
    device mounting
    Surface
    Flush
    type of packing
    Blister
    rated current
    20 A at 250 V AC 50/60 Hz
    local signalling
    Mechanical indicator (amber)
    material
    Grid plate: polycarbonate + GF 20 %
    Base: polycarbonate
    Cover: polycarbonate
    Surround: polycarbonate
    load type
    Incandescent lamp
    Resistive
    Inductive
    Fluorescent lamp
    cover frame colour tint
    Silver satin
    connections - terminals
    Brass rod terminals
    width
    87 mm
    height
    87 mm
    depth
    31 mm
    Environment
    ambient air temperature for operation
    -5…35 °C
    relative humidity
    0…95 %
    environmental characteristic
    Dust resistant
    operating altitude
    2000 m
    standards
    GB 16915.1
    MS IEC 60669-1
    SS 227-1
    EN 60669-1
    IEC 60669-1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /