Welcome to the Schneider Electric corporate Website

Select your location

View all   ZENcelo
Schneider Electric E8432_2_R_SZ_C1 Image
Discontinued

E8432_2_R_SZ_C1

Schneider Electric E8432_2_R_SZ_C1 Image
Discontinued
E8432_2_R_SZ_C1

ZENcelo - 16AX 250V - 2 gang 2 way switch without ondicator (SZ)

Show more characteristics
E8432_2_R_SZ_C1 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Switch
    switch function
    2-way
    number of gangs
    2 gangs
    Complementary
    device mounting
    Surface
    Flush
    type of packing
    Blister
    rated current
    20 A at 250 V AC 50/60 Hz
    local signalling
    Mechanical indicator (amber)
    material
    Grid plate: polycarbonate + GF 20 %
    Base: polycarbonate
    Cover: polycarbonate
    Surround: polycarbonate
    load type
    Incandescent lamp
    Resistive
    Inductive
    Fluorescent lamp
    cover frame colour tint
    Silver bronze
    connections - terminals
    Brass rod terminals
    width
    87 mm
    height
    87 mm
    depth
    31 mm
    Environment
    ambient air temperature for operation
    -5…35 °C
    relative humidity
    0…95 %
    environmental characteristic
    Dust resistant
    operating altitude
    2000 m
    standards
    SS 227-1
    EN 60669-1
    MS IEC 60669-1
    IEC 60669-1
    GB 16915.1
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /