Welcome to the Schneider Electric corporate Website

Select your location

View all   ZENcelo
Schneider Electric E84426_10US_GA_WG Image

E84426_10US_GA_WG

Green premium brand logo
Schneider Electric E84426_10US_GA_WG Image
E84426_10US_GA_WG
Green premium brand logo

10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Power socket-outlet
    socket additional information
    Shuttered
    outlet poles configuration
    2P + E China
    2P universal
    load type
    Resistive
    colour tint
    Wine gold
    cover frame colour tint
    White
    Complementary
    device mounting
    Surface
    Flush
    rated current
    10 A at 250 V AC 50 Hz
    number of gangs
    1 gang
    material
    Polycarbonate grid plate
    Polycarbonate surround
    Brass contact plate
    Phosphor bronze contact plate
    connections - terminals
    Clamps terminal
    embedding depth
    17.8 mm
    width
    87 mm
    height
    87 mm
    depth
    27 mm
    Environment
    ambient air temperature for operation
    -5…35 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    2000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E84426_10US_GA_WG : 10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold
    Description
    10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E84426_10US_GA_WG : 10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold
    Description
    10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E84426_10US_GA_WG : 10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold
    Description
    10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    10A 1 Gang 2 Universal Pin + 3 Flat Pin Socket with Shutter, Wine Gold
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /