Welcome to the Schneider Electric corporate Website

Select your location

View all   ZENcelo
Schneider Electric E84T727V_WG Image

E84T727V_WG

Green premium brand logo
Schneider Electric E84T727V_WG Image
E84T727V_WG
Green premium brand logo

Universal Shaver Unit, Vertical, Wine Gold

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    ZENcelo
    product or component type
    Shaver socket
    installation direction
    Vertical
    input voltage
    240 V AC 50 Hz
    output voltage
    115 V AC 50 Hz
    240 V AC 50 Hz
    material
    Polycarbonate: base
    Polycarbonate: grid plate
    Polycarbonate: surround
    colour tint
    Wine gold
    Complementary
    device mounting
    Flush
    Surface
    cable cross section
    1…2.5 mm²
    rated operational power in VA
    20 VA
    connections - terminals
    Pillar terminal without pressure plate
    electrical insulation class
    Class B
    width
    147 mm
    height
    87 mm
    depth
    49.3 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    IP degree of protection
    IP21
    standards
    IEC 61558-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    E84T727V_WG : Universal Shaver Unit, Vertical, Wine Gold
    Description
    Universal Shaver Unit, Vertical, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Universal Shaver Unit, Vertical, Wine Gold
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    E84T727V_WG : Universal Shaver Unit, Vertical, Wine Gold
    Description
    Universal Shaver Unit, Vertical, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Universal Shaver Unit, Vertical, Wine Gold
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    E84T727V_WG : Universal Shaver Unit, Vertical, Wine Gold
    Description
    Universal Shaver Unit, Vertical, Wine Gold
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    Universal Shaver Unit, Vertical, Wine Gold
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /