Welcome to the Schneider Electric corporate Website

Select your location

View all   Easergy T300
Schneider Electric EMS59010 Image

EMS59010

Green premium brand logo
Schneider Electric EMS59010 Image
EMS59010
Green premium brand logo

Set of connectors for Easergy HU250 - digitals input/output - power - PT100

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Easergy T300
    Complementary
    product or component type
    Connector
    range compatibility
    Easergy H2150
    number of connectors
    2 for power supply
    1 for PT1300 input
    2 for digital output
    1 for lamp
    Environment
    height
    10 mm
    width
    80 mm
    depth
    120 mm
    net weight
    0.05 kg
    product certifications
    CE
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 6/28/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 6/30/18
    prp.document.label.format pdf
    Size 2.2 MB
    Date 6/30/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59010 : EMS59010_ROHS_CHINA_DECLARATION
    Description
    EMS59010_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    EMS59010_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59010 : EMS59010_ROHS_DECLARATION
    Description
    EMS59010_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    EMS59010_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EMS59010 : EMS59010_REACH_DECLARATION
    Description
    EMS59010_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    EMS59010_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /