Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cintura
Schneider Electric ENN46222 Image

ENN46222

Green premium brand logo
Schneider Electric ENN46222 Image
ENN46222
Green premium brand logo

Thorsman Cintura - identification tie - clear - 2.5 x 100 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product range
    Thorsman Cintura
    product type
    Identification tie
    colour
    Clear
    quantity per package
    100 pieces
    Complementary
    maximum tightening diameter
    18 mm
    condition of use
    Indoor
    material
    PA (polyamide) 6.6
    label dimensions
    25 x 8 mm
    length
    100 mm
    width
    2.5 mm
    net weight
    0.001 kg
    Environment
    fire resistance
    650 °C / 30 s conforming to NF C 20-455
    flame retardance
    Self-extinguishing conforming to UL 94 V2
    ambient air temperature for operation
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 11/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman Cintura - identification tie - clear - 2.5 x 100 mm
    Description
    Thorsman Cintura - identification tie - clear - 2.5 x 100 mm
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Thorsman Cintura - identification tie - clear - 2.5 x 100 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman Cintura - identification tie - clear - 2.5 x 100 mm
    Description
    Thorsman Cintura - identification tie - clear - 2.5 x 100 mm
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Thorsman Cintura - identification tie - clear - 2.5 x 100 mm
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman Cintura - identification tie - clear - 2.5 x 100 mm
    Description
    Thorsman Cintura - identification tie - clear - 2.5 x 100 mm
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Thorsman Cintura - identification tie - clear - 2.5 x 100 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /