Welcome to the Schneider Electric corporate Website

Select your location

View all   Thorsman Cintura
Schneider Electric ENN46904 Image

ENN46904

Green premium brand logo
Schneider Electric ENN46904 Image
ENN46904
Green premium brand logo

Thorsman Cintura - cable tie - clear - 2.5 x 120 mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Thorsman Cintura
    product type
    Cable tie
    colour
    Clear
    quantity per package
    Set of 100
    Complementary
    maximum tightening diameter
    76 mm
    condition of use
    Indoor
    resistance to tearing
    Resistance to tearing: 22 daN
    material
    PA (polyamide) 6.6
    length
    300 mm
    width
    4.8 mm
    net weight
    0.002 kg
    market segment
    Small commercial
    Environment
    fire resistance
    650 °C / 30 s conforming to NF C 20-455
    flame retardance
    Self-extinguishing conforming to UL 94 V2
    ambient air temperature for operation
    -40…85 °C
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 5.6 MB
    Date 11/29/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ENN46904 : Thorsman Cintura - cable tie - clear - 2.5 x 120 mm
    Description
    Thorsman Cintura - cable tie - clear - 2.5 x 120 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Thorsman Cintura - cable tie - clear - 2.5 x 120 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ENN46904 : Thorsman Cintura - cable tie - clear - 2.5 x 120 mm
    Description
    Thorsman Cintura - cable tie - clear - 2.5 x 120 mm
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    Thorsman Cintura - cable tie - clear - 2.5 x 120 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /