Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Thorsman Cintura
Schneider Electric ENN46910 Image

ENN46910

Green premium brand logo
Schneider Electric ENN46910 Image
ENN46910
Green premium brand logo

Thorsman Cintura - cable tie - clear - 3.6 x 295 mm

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Thorsman Cintura
    product type
    Cable tie
    colour
    Clear
    quantity per package
    Set of 100
    Complementary
    maximum tightening diameter
    140 mm
    condition of use
    Indoor
    resistance to tearing
    Resistance to tearing: 80 daN
    material
    PA (polyamide) 6.6
    length
    530 mm
    width
    9 mm
    net weight
    0.01 kg
    market segment
    Small commercial
    Environment
    fire resistance
    650 °C / 30 s conforming to NF C 20-455
    flame retardance
    Self-extinguishing conforming to UL 94 V2
    ambient air temperature for operation
    -40…85 °C
    environmental characteristic
    Halogen free
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 11/29/17
    Envolventes Universales - Catálogo 2017 (Version 3.1)
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    Size pdf
    Size 103.3 MB
    Date 7/7/17
    Description
    Spacial CRN - CRNG News: Spacial SF IEC 61439-2 certified + ClimaSys DT
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman Cintura - cable tie - clear - 3.6 x 295 mm
    Description
    Thorsman Cintura - cable tie - clear - 3.6 x 295 mm
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Thorsman Cintura - cable tie - clear - 3.6 x 295 mm
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Thorsman Cintura - cable tie - clear - 3.6 x 295 mm
    Description
    Thorsman Cintura - cable tie - clear - 3.6 x 295 mm
    Size pdf
    Size 195.3 KB
    Date 12/8/19
    Description
    Thorsman Cintura - cable tie - clear - 3.6 x 295 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /