Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Asfora
Schneider Electric EPH0300323 Image

EPH0300323

Green premium brand logo
Schneider Electric EPH0300323 Image
EPH0300323
Green premium brand logo

Asfora - 1pole 2-circuits switch -10AX lift terminals, cream

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    Range
    Asfora
    product or component type
    Switch
    device presentation
    Complete product
    load type
    Load for energy saving lamps with ballast: 100 W
    colour tint
    Cream
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    switch function
    1-pole 1-way
    number of rocker
    2
    power range
    2300 W
    rated current
    10 AX at 250 V AC
    connections - terminals
    Lift terminals
    number of cables
    2 cable(s) 2.5 mm²
    cable stiffness
    Flexible
    Rigid
    Solid stranded
    wire stripping length
    13.0 mm
    material
    ABS (acrylonitrile butadiene-styrene)
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Screws or claws51…70 mm
    height
    83 mm
    width
    83 mm
    depth
    43.0 mm
    projecting depth
    15 mm
    net weight
    0.0771 kg
    Environment
    standards
    IEC 60669-1
    product certifications
    VDE
    quality labels
    CE
    IP degree of protection
    IP20
    ambient air temperature for operation
    -5…40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Asfora - Catalog 2019 (Version 3.1)
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    Size pdf
    Size 9.6 MB
    Date 5/29/19
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 395.7 KB
    Date 10/31/18
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.1 MB
    Date 4/20/16
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    EPH0300323_ROHS_DECLARATION
    Description
    EPH0300323_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    EPH0300323_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    EPH0300323_REACH_DECLARATION
    Description
    EPH0300323_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    EPH0300323_REACH_DECLARATION
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    EPH0300323_ROHS_CHINA_DECLARATION
    Description
    EPH0300323_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    EPH0300323_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /