Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Asfora
Schneider Electric EPH3400469 Image

EPH3400469

Schneider Electric EPH3400469 Image
EPH3400469

Asfora, TV-SAT individual socket, 1dB, bronze

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Asfora
    product or component type
    TV/SAT socket
    device presentation
    Mechanism with fixing frame
    TV socket type
    Individual socket
    wiring device additional information
    For parallel distribution systems
    colour tint
    Bronze
    type of packing
    Flow-pack
    Complementary
    device mounting
    Flush
    socket number
    2
    TV connector
    Male IEC 9.52 mm
    SAT connector
    F type
    attenuation
    1 dB
    DC current flow
    In SAT socket
    number per line
    1
    connections - terminals
    Screwless terminals
    material
    ABS (acrylonitrile butadiene-styrene): central plate
    surface finish
    Painted
    conductor material
    Copper
    fixing mode
    Claws51…80 mm
    height
    71 mm
    width
    71 mm
    depth
    42 mm
    projecting depth
    13 mm
    net weight
    0.105 kg
    Environment
    quality labels
    CE
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Asfora - Catalog 2019 (Version 3.1)
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    Size pdf
    Size 9.6 MB
    Date 5/29/19
    Description
    Asfora makes life easier: Light and comfort - Connectivity - Protection - New IP44 gaskets.Quick and easy to install: New generation of inserts for switches and single socket outlets - Smaller and more compact inserts - Improved fixing frame and claws - Clear connection diagram, improved wire inlets for switches, and better shaped release levers for screwless switches.
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora, TV-SAT individual socket, 1dB, bronze
    Description
    Asfora, TV-SAT individual socket, 1dB, bronze
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Asfora, TV-SAT individual socket, 1dB, bronze
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora, TV-SAT individual socket, 1dB, bronze
    Description
    Asfora, TV-SAT individual socket, 1dB, bronze
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Asfora, TV-SAT individual socket, 1dB, bronze
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora, TV-SAT individual socket, 1dB, bronze
    Description
    Asfora, TV-SAT individual socket, 1dB, bronze
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Asfora, TV-SAT individual socket, 1dB, bronze
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /