Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Asfora
Schneider Electric EPH3501221 Image

EPH3501221

Schneider Electric EPH3501221 Image
EPH3501221

Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Asfora
    range of product
    Asfora
    product or component type
    TV/SAT/R socket
    device presentation
    Complete product
    TV socket type
    Intermediate socket (passage)
    cover frame colour tint
    White
    type of packing
    Flow-pack
    Complementary
    wiring device mounting
    Flush
    TV connector
    Male IEC 9.52 mm
    radio connector
    Female IEC 9.52 mm
    SAT connector
    F type
    attenuation
    4 dB
    DC current flow
    In SAT socket
    number per line
    4
    colour tint
    White
    connections - terminals
    Screwless terminals
    material
    ABS (acrylonitrile butadiene-styrene): central plate
    surface finish
    Glossy
    conductor material
    Copper
    fixing mode
    Claws57…65 mm
    height
    83 mm
    width
    83 mm
    depth
    42 mm
    projecting depth
    13 mm
    net weight
    0.122 kg
    Environment
    IP degree of protection
    IP20
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack
    Description
    Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack
    Description
    Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack
    Description
    Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Asfora - TV-R-SAT intermediate socket - 4dB - white - flow-pack
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /